IESNA:LM-63-2002
[TEST]P1069570
[MORE]REPORT IS SCALED FROM IESNA LM-79-08 TEST DATA (G3-1807-864-2, G3-2406-143-21)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]7/29/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - NEO-RAY
[LUMCAT]S122RDIW-S290D330U830-4F0-1E-UDD-BVL-B
[LUMINAIRE]DEFINE 2 DIRECT-INDIRECT LED LUMINAIRE, CORE LIGHT ENGINE
[MORE]DOWNLIGHT BLACK HOUSING, WHITE STRAIGHT BLADE LOUVER WITH DIFFUSER
[MORE]UPLIGHT OPEN
[LAMP]3000K CCT, 80 CRI LEDS
[DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 3000K
[_SEARCH_APPLICATION] Indoor, Architectural, Amusement, Classroom, Commercial, Corridor, Educational, Entertainment, Gymnasium, Hospitality, Hotel, Office, Retail, Ambient, Decorative, Direct - Indirect, Linear, Task
[_SEARCH_MOUNTING] SUSPENDED, CEILING, SURFACE, WALL
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]1418
TILT=NONE
1 -1 1 73 17 1 1 4 0.14 0
1 1 12.4
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90 92.5 95 97.5
100 102.5 105 107.5 110 112.5 115 117.5 120 122.5
125 127.5 130 132.5 135 137.5 140 142.5 145 147.5
150 152.5 155 157.5 160 162.5 165 167.5 170 172.5
175 177.5 180
0 22.5 45 67.5 90 112.5 135 157.5 180 202.5
225 247.5 270 292.5 315 337.5 360
194.1 194.4 189.9 180.8 173.5 165.7 153 139.9 130.1 120.9
106.7 92.2 82.1 72.9 58.3 44.4 34.9 26.3 13.9 6.8
4.5 3.9 2.9 2 1.6 1.3 0.8 0.4 0.4 0.4
0 0 0 0 0 1.6 8.2 8.2 13.1 17.5
20.4 21.9 23.2 23.8 24.1 24.3 25 102 185.9 232
260.6 278.6 289.8 300.8 316.6 331.1 340.1 348.9 361.1 371.9
378.5 384.1 391.9 399 403.2 406.6 411.7 414.9 416.9 418.4
419.6 420.4 421.2
194.1 194.1 189.5 181.6 174.7 167.5 155.4 142.5 133.3 124.1
109.9 95.1 85.3 75.7 61.9 47.8 38.9 30.3 18.4 9.5
5.3 3.7 2.5 1.9 1.2 0.9 0.4 0.4 0.4 0.1
0 0 0 0 0 1.5 7.6 7.9 13.4 17.1
19.8 21 22 22.6 22.9 23.4 46.4 172.5 226.1 239.8
259.7 278.4 290.1 301.1 317.2 332.1 341.6 350.4 362.6 373.2
380 386.1 394.3 401.4 405.3 409.2 413.8 417.6 419.6 421
422.6 422.6 421.2
194.1 192.4 189.1 183 178.1 171.2 159.6 147 137.8 127.7
112.4 97 87.8 78.6 64.8 52.6 44.7 37.5 27.5 18.7
13.1 8.9 4.1 1.8 0.8 0.5 0.4 0 0 0
0 0 0 0 0 1.2 6.1 7.1 11.9 15.9
17.4 17.9 18.6 26 53.3 134.5 188 208.3 223.4 237.8
257.5 275.3 286.8 298.2 314.2 329.1 338.9 347.9 360.5 371.6
378.2 384.3 392.5 399.3 403.5 407.1 411.7 415.6 417.5 419
420.6 420.9 421.2
194.1 194 192 188.2 184.2 179 168.3 155.1 144.9 135.1
119.5 105.3 95.8 86.6 73.2 60.9 52.7 45.1 33.7 23.6
17.7 12.4 4.9 0.7 0.4 0.1 0 0 0 0
0 0 0 0 0 0.7 3.6 5.9 10 11.6
13.1 61.4 101.6 125.6 141.3 156.2 180.3 202.9 217.8 231.7
251.6 270.9 283.3 294.8 311.3 325.9 335.5 344 355.3 366.5
373.4 379.7 388.9 396.8 401.7 405.6 410.8 414.7 416.9 418.4
420 420.7 421.2
194.1 193.4 192 189.1 185.8 181.3 171.5 158.1 148.9 140.1
125.5 112.8 103 94.4 81.2 68.3 59.1 50.9 38.2 26.4
18.9 12 2.5 0.4 0.4 0.4 0 0 0 0
0 0 0 0 0 0.1 0.3 6.2 19.8 39.3
53.9 70 92.6 118.4 135 150.6 175.2 197.2 213.3 227
247.8 266.6 278.5 290.7 306.6 322.6 333.1 341.9 355.6 367.7
375.5 382 391.6 399.1 403.5 407.4 412.6 416.5 418.7 420.2
422.1 422.4 421.2
194.1 194 192 188.2 184.2 179 168.3 155.1 144.9 135.1
119.5 105.3 95.8 86.6 73.2 60.9 52.7 45.1 33.7 23.6
17.7 12.4 4.9 0.7 0.4 0.1 0 0 0 0
0 0 0 0 0 0.7 3.6 5.9 10 11.6
13.1 61.4 101.6 125.6 141.3 156.2 180.3 202.9 217.8 231.7
251.6 270.9 283.3 294.8 311.3 325.9 335.5 344 355.3 366.5
373.4 379.7 388.9 396.8 401.7 405.6 410.8 414.7 416.9 418.4
420 420.7 421.2
194.1 192.4 189.1 183 178.1 171.2 159.6 147 137.8 127.7
112.4 97 87.8 78.6 64.8 52.6 44.7 37.5 27.5 18.7
13.1 8.9 4.1 1.8 0.8 0.5 0.4 0 0 0
0 0 0 0 0 1.2 6.1 7.1 11.9 15.9
17.4 17.9 18.6 26 53.3 134.5 188 208.3 223.4 237.8
257.5 275.3 286.8 298.2 314.2 329.1 338.9 347.9 360.5 371.6
378.2 384.3 392.5 399.3 403.5 407.1 411.7 415.6 417.5 419
420.6 420.9 421.2
194.1 194.1 189.5 181.6 174.7 167.5 155.4 142.5 133.3 124.1
109.9 95.1 85.3 75.7 61.9 47.8 38.9 30.3 18.4 9.5
5.3 3.7 2.5 1.9 1.2 0.9 0.4 0.4 0.4 0.1
0 0 0 0 0 1.5 7.6 7.9 13.4 17.1
19.8 21 22 22.6 22.9 23.4 46.4 172.5 226.1 239.8
259.7 278.4 290.1 301.1 317.2 332.1 341.6 350.4 362.6 373.2
380 386.1 394.3 401.4 405.3 409.2 413.8 417.6 419.6 421
422.6 422.6 421.2
194.1 194.4 189.9 180.8 173.5 165.7 153 139.9 130.1 120.9
106.7 92.2 82.1 72.9 58.3 44.4 34.9 26.3 13.9 6.8
4.5 3.9 2.9 2 1.6 1.3 0.8 0.4 0.4 0.4
0 0 0 0 0 1.6 8.2 8.2 13.1 17.5
20.4 21.9 23.2 23.8 24.1 24.3 25 102 185.9 232
260.6 278.6 289.8 300.8 316.6 331.1 340.1 348.9 361.1 371.9
378.5 384.1 391.9 399 403.2 406.6 411.7 414.9 416.9 418.4
419.6 420.4 421.2
194.1 194.1 189.5 181.6 174.7 167.5 155.4 142.5 133.3 124.1
109.9 95.1 85.3 75.7 61.9 47.8 38.9 30.3 18.4 9.5
5.3 3.7 2.5 1.9 1.2 0.9 0.4 0.4 0.4 0.1
0 0 0 0 0 1.5 7.6 7.9 13.4 17.1
19.8 21 22 22.6 22.9 23.4 46.4 172.5 226.1 239.8
259.7 278.4 290.1 301.1 317.2 332.1 341.6 350.4 362.6 373.2
380 386.1 394.3 401.4 405.3 409.2 413.8 417.6 419.6 421
422.6 422.6 421.2
194.1 192.4 189.1 183 178.1 171.2 159.6 147 137.8 127.7
112.4 97 87.8 78.6 64.8 52.6 44.7 37.5 27.5 18.7
13.1 8.9 4.1 1.8 0.8 0.5 0.4 0 0 0
0 0 0 0 0 1.2 6.1 7.1 11.9 15.9
17.4 17.9 18.6 26 53.3 134.5 188 208.3 223.4 237.8
257.5 275.3 286.8 298.2 314.2 329.1 338.9 347.9 360.5 371.6
378.2 384.3 392.5 399.3 403.5 407.1 411.7 415.6 417.5 419
420.6 420.9 421.2
194.1 194 192 188.2 184.2 179 168.3 155.1 144.9 135.1
119.5 105.3 95.8 86.6 73.2 60.9 52.7 45.1 33.7 23.6
17.7 12.4 4.9 0.7 0.4 0.1 0 0 0 0
0 0 0 0 0 0.7 3.6 5.9 10 11.6
13.1 61.4 101.6 125.6 141.3 156.2 180.3 202.9 217.8 231.7
251.6 270.9 283.3 294.8 311.3 325.9 335.5 344 355.3 366.5
373.4 379.7 388.9 396.8 401.7 405.6 410.8 414.7 416.9 418.4
420 420.7 421.2
194.1 193.4 192 189.1 185.8 181.3 171.5 158.1 148.9 140.1
125.5 112.8 103 94.4 81.2 68.3 59.1 50.9 38.2 26.4
18.9 12 2.5 0.4 0.4 0.4 0 0 0 0
0 0 0 0 0 0.1 0.3 6.2 19.8 39.3
53.9 70 92.6 118.4 135 150.6 175.2 197.2 213.3 227
247.8 266.6 278.5 290.7 306.6 322.6 333.1 341.9 355.6 367.7
375.5 382 391.6 399.1 403.5 407.4 412.6 416.5 418.7 420.2
422.1 422.4 421.2
194.1 194 192 188.2 184.2 179 168.3 155.1 144.9 135.1
119.5 105.3 95.8 86.6 73.2 60.9 52.7 45.1 33.7 23.6
17.7 12.4 4.9 0.7 0.4 0.1 0 0 0 0
0 0 0 0 0 0.7 3.6 5.9 10 11.6
13.1 61.4 101.6 125.6 141.3 156.2 180.3 202.9 217.8 231.7
251.6 270.9 283.3 294.8 311.3 325.9 335.5 344 355.3 366.5
373.4 379.7 388.9 396.8 401.7 405.6 410.8 414.7 416.9 418.4
420 420.7 421.2
194.1 192.4 189.1 183 178.1 171.2 159.6 147 137.8 127.7
112.4 97 87.8 78.6 64.8 52.6 44.7 37.5 27.5 18.7
13.1 8.9 4.1 1.8 0.8 0.5 0.4 0 0 0
0 0 0 0 0 1.2 6.1 7.1 11.9 15.9
17.4 17.9 18.6 26 53.3 134.5 188 208.3 223.4 237.8
257.5 275.3 286.8 298.2 314.2 329.1 338.9 347.9 360.5 371.6
378.2 384.3 392.5 399.3 403.5 407.1 411.7 415.6 417.5 419
420.6 420.9 421.2
194.1 194.1 189.5 181.6 174.7 167.5 155.4 142.5 133.3 124.1
109.9 95.1 85.3 75.7 61.9 47.8 38.9 30.3 18.4 9.5
5.3 3.7 2.5 1.9 1.2 0.9 0.4 0.4 0.4 0.1
0 0 0 0 0 1.5 7.6 7.9 13.4 17.1
19.8 21 22 22.6 22.9 23.4 46.4 172.5 226.1 239.8
259.7 278.4 290.1 301.1 317.2 332.1 341.6 350.4 362.6 373.2
380 386.1 394.3 401.4 405.3 409.2 413.8 417.6 419.6 421
422.6 422.6 421.2
194.1 194.4 189.9 180.8 173.5 165.7 153 139.9 130.1 120.9
106.7 92.2 82.1 72.9 58.3 44.4 34.9 26.3 13.9 6.8
4.5 3.9 2.9 2 1.6 1.3 0.8 0.4 0.4 0.4
0 0 0 0 0 1.6 8.2 8.2 13.1 17.5
20.4 21.9 23.2 23.8 24.1 24.3 25 102 185.9 232
260.6 278.6 289.8 300.8 316.6 331.1 340.1 348.9 361.1 371.9
378.5 384.1 391.9 399 403.2 406.6 411.7 414.9 416.9 418.4
419.6 420.4 421.2
